??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
1-3/4 Inch
Part Number
128840
Description
F2B-DLM-112
Weight
6.1 lbs
A
2.01 Inch
B
7.44 Inch
C
2.1 Inch
D
6.19 Inch
Bolt Diameter
1/2 Inch
H
0.63 Inch
J
0.63 Inch
L
3.24 Inch
M
4.56 Inch
N
2.03 Inch
Static Capacity
4450 lbs
Dynamic Capacity
7891 lbs
Balls No.
10
Balls Diameter
1/2
Pitch Diameter
2.7645 Inch
Internal Clearance (C3) .0001
7-14
Collar Screw Size
1/4-28
Collar Screw Torque
180 lbs
Housing Materials
C.I.
Inner Ring Materials
4118
Outer Ring Materials
52100
Retainer Materials
NYLON 6-6
Balls Materials
52100
Static Misalig
±2
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.